IESNA:LM-63-2002
[TEST]P1389766
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-927-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (56) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13471.3
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
87.5 113.0 236.9 637.7 1235.3 1694.4 1993.2 2299.3 2685.5 3133.7 3600.1 4226.9 4886.4 5502.2 6107.1 6653.7 7029.0 7160.2 
7127.4 6861.4 6526.1 6048.8 5597.0 5699.0 6169.0 6719.3 7025.4 7061.8 6992.6 6905.1 6318.4 5436.6 3560.0 346.2 
94.7 47.4 32.8 0.0 
87.5 113.0 251.4 630.4 1198.8 1698.0 2007.8 2284.7 2667.3 3100.9 3607.4 4190.4 4846.3 5520.4 6121.7 6661.0 7014.4 7145.6 
7105.5 6872.3 6515.2 6045.2 5633.4 5695.3 6172.7 6686.5 7021.7 7076.4 6999.8 6897.8 6365.8 5462.1 3716.7 
408.1 94.7 47.4 36.4 0.0 
87.5 113.0 229.6 612.2 1136.9 1661.6 1956.8 2251.9 2623.6 3079.1 3574.6 4164.9 4758.9 5367.4 5877.5 6347.6 6730.2 6937.9 
6974.3 6821.3 6558.9 6285.7 6041.5 5954.1 6227.3 6733.8 7116.5 7280.4 7265.8 7203.9 6814.0 6005.1 4671.4 
951.0 102.0 58.3 43.7 0.0 
87.5 109.3 204.1 535.6 1045.8 1515.8 1927.6 2233.7 2561.6 3035.3 3523.6 4084.8 4689.6 5247.2 5728.1 6099.8 6427.8 6737.5 
6970.7 7029.0 6948.8 6832.2 6763.0 6770.3 6897.8 7254.9 7655.7 7947.3 8020.1 8012.8 7721.3 7076.4 5746.4 
2131.7 113.0 72.9 58.3 0.0 
87.5 105.7 178.5 404.5 849.0 1337.3 1778.2 2149.9 2481.5 2882.3 3388.8 3931.7 4496.5 5061.3 5607.9 6012.4 6325.7 6569.9 
6795.8 6948.8 7090.9 7123.7 7152.9 7211.2 7338.7 7575.6 7910.8 8195.0 8286.1 8318.9 8078.4 7160.2 5771.9 
3738.6 167.6 94.7 72.9 0.0 
87.5 105.7 160.3 342.5 728.8 1198.8 1672.5 2073.4 2401.3 2791.2 3239.4 3807.8 4390.8 4966.6 5516.8 5961.3 6252.9 6467.8 
6631.8 6773.9 6901.5 7018.1 7123.7 7247.6 7422.5 7644.8 7965.5 8253.3 8348.1 8340.8 7914.5 6963.4 5939.5 
4183.1 499.2 105.7 83.8 0.0 
87.5 102.0 153.0 287.9 612.2 1038.5 1504.9 1945.8 2310.2 2685.5 3104.6 3654.8 4190.4 4729.7 5294.5 5746.4 6107.1 6292.9 
6413.2 6548.0 6690.1 6828.6 6992.6 7178.4 7349.7 7597.4 7907.2 8198.7 8271.6 8169.5 7582.9 6755.7 5946.8 
4263.3 987.5 123.9 94.7 0.0 
87.5 102.0 127.5 204.1 364.4 692.3 1082.2 1479.4 1945.8 2361.2 2754.8 3144.6 3603.8 4106.6 4620.4 5148.8 5607.9 5917.6 6136.3 
6307.5 6475.1 6620.9 6777.6 6919.7 7058.1 7203.9 7455.3 7684.9 7652.1 7520.9 6999.8 6427.8 5480.4 4205.0 
2503.3 174.9 127.5 0.0 
87.5 98.4 109.3 138.5 204.1 324.3 553.9 856.3 1198.8 1592.4 2004.1 2434.1 2860.4 3268.5 3687.6 4121.2 4598.5 5013.9 5433.0 
5779.2 6074.3 6325.7 6566.2 6773.9 6952.5 7109.2 7171.1 7116.5 6981.6 6828.6 6369.5 5790.1 4747.9 3552.8 2292.0 
677.8 156.7 0.0 
87.5 94.7 98.4 109.3 123.9 153.0 200.4 273.3 382.6 561.2 794.4 1064.0 1366.4 1665.2 2033.3 2394.0 2805.8 3257.6 3735.0 4252.4 4777.1 
5254.4 5666.2 5997.8 6303.9 6533.4 6668.3 6668.3 6500.6 6322.1 5396.6 3702.2 1894.8 900.0 462.8 160.3 153.0 0.0 
87.5 91.1 91.1 91.1 94.7 94.7 98.4 105.7 116.6 131.2 149.4 174.9 200.4 233.2 276.9 335.2 404.5 491.9 612.2 776.1 1002.1 1308.1 1760.0 
2310.2 3039.0 3786.0 4321.6 4409.1 4033.7 3589.2 2579.9 1778.2 1173.3 634.0 218.6 40.1 10.9 0.0 
87.5 87.5 87.5 87.5 83.8 83.8 83.8 80.2 83.8 83.8 87.5 91.1 94.7 98.4 98.4 102.0 105.7 113.0 120.2 134.8 160.3 189.5 251.4 360.7 561.2 
918.3 1417.5 1756.3 1566.9 1315.4 681.4 331.6 145.8 51.0 25.5 14.6 7.3 0.0 
87.5 87.5 83.8 80.2 76.5 72.9 69.2 69.2 65.6 65.6 65.6 65.6 61.9 61.9 58.3 54.7 51.0 43.7 43.7 40.1 40.1 40.1 40.1 36.4 32.8 36.4 
40.1 43.7 43.7 36.4 21.9 18.2 10.9 10.9 7.3 7.3 7.3 0.0 
87.5 83.8 76.5 69.2 65.6 58.3 54.7 51.0 47.4 43.7 40.1 36.4 29.2 25.5 21.9 14.6 10.9 10.9 7.3 7.3 7.3 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 0.0 3.6 3.6 
3.6 3.6 7.3 7.3 0.0 
87.5 76.5 69.2 61.9 58.3 51.0 47.4 40.1 32.8 29.2 21.9 18.2 14.6 10.9 7.3 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.6 3.6 
3.6 7.3 0.0 
87.5 76.5 65.6 58.3 51.0 43.7 36.4 29.2 18.2 14.6 10.9 7.3 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.6 3.6 3.6 
7.3 0.0 
87.5 72.9 61.9 51.0 43.7 36.4 25.5 18.2 10.9 7.3 7.3 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.6 3.6 3.6 
3.6 0.0 
87.5 69.2 58.3 51.0 40.1 29.2 21.9 14.6 7.3 7.3 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.6 3.6 3.6 3.6 
0.0 
87.5 69.2 58.3 47.4 40.1 25.5 18.2 10.9 7.3 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.6 3.6 3.6 
0.0 
87.5 72.9 58.3 47.4 40.1 25.5 18.2 10.9 7.3 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
87.5 72.9 58.3 47.4 40.1 25.5 18.2 14.6 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
87.5 72.9 58.3 47.4 40.1 29.2 21.9 14.6 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
